(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Helmet 1-9277

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet 1-9277

Standard Unit Price:
-
Days to Ship :
Quote

<1820-FZEPA> It has good air circulation inside the hat body and effectively expels hot air. Wide field of view secured with a transparent visor. Grooved structure for firm resistance against raindrops.

Basic Specifications

  • Transparent visor
    NA
  • Ventilation holes
    NA
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • White
  • Clear
Product Type

Refine by

  • American Type
  • Clear
Shield surface, slider surface

Refine by

  • Available
  • NA
  • Clear
Shock-absorbing liner (KP)

Refine by

  • Available
  • NA
  • Clear
Material

Refine by

  • Polycarbonate Resin
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
American Type
Available
NA
Polycarbonate Resin
Quote
-

Part Number : 1-9277-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    NA
  • Shield surface, slider surface
    Available
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    NA
  • Material
    Polycarbonate Resin
  • Specifications
    White
  • Manufacturer Product Name
    Helmet ST189-EZEPA
  • Manufacturer Model Number
    ST189-EZEPA
  • Features
    Has a groove-attached structure resistant to rain drops.
1 pc.
-
-
NA
Available
-
Quote
-

Part Number : 1-9277-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    -
  • Transparent visor
    NA
  • Shield surface, slider surface
    NA
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    Available
  • Material
    -
  • Specifications
    1 Bag (100 Sheets)
  • Manufacturer Product Name
    Helmet Inner Cap
  • Manufacturer Model Number
    Inner Cap
  • Features
    -
1 pc.
-
-
Available
NA
-
Quote
-

Part Number : 1-9277-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    -
  • Transparent visor
    NA
  • Shield surface, slider surface
    Available
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    NA
  • Material
    -
  • Specifications
    Goggle Clip for 1820·ST#141 (type of fastening using insertion screw)
  • Manufacturer Product Name
    Helmet 206
  • Manufacturer Model Number
    206
  • Features
    -
1 pc.
-
-
Available
NA
-
Quote
-

Part Number : 1-9277-08
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Type
    -
  • Transparent visor
    NA
  • Shield surface, slider surface
    Available
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    NA
  • Material
    -
  • Specifications
    Goggle Clip for ST189 (Universal Rib Type)
  • Manufacturer Product Name
    Helmet 207
  • Manufacturer Model Number
    207
  • Features
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)