(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Chemical Resistant Smock

Chemical Resistant Smock

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
・ Humidity such as sweat is released while preventing the penetration of chemicals
・ It has excellent chemical resistance and heat resistance
・ Since it contains conductive thread, it has an antistatic function

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Solvent resistance / Antistatic
  • Color
    White
  • Size
    Configurable
  • Manufacturer Product Name
    Chemical Resistant Smock F-7223-01
  • Manufacturer Model Number
    F-7223-01
  • Material
    Straps: Nylon
  • Material
    Polyester (PTFE (Fluororesin) laminated, contains electroconductive yarn)
  • Water pressure resistance(kPa)
    294 or more
  • Features
    Chemical penetration is prevented, but moisture such as sweat is released. It has excellent chemical resistance. The conductive threads woven into the fabric make it anti static.
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
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
1 Pair
8 Day(s) or more
-

Part Number : 1-1799-01
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Solvent resistance / Antistatic
  • Color
    White
  • Size
    Configurable
  • Manufacturer Product Name
    Chemical Resistant Smock F-7223-01
  • Manufacturer Model Number
    F-7223-01
  • Material
    Straps: Nylon
  • Material
    Polyester (PTFE (Fluororesin) laminated, contains electroconductive yarn)
  • Water pressure resistance(kPa)
    294 or more
  • Features
    Chemical penetration is prevented, but moisture such as sweat is released. It has excellent chemical resistance. The conductive threads woven into the fabric make it anti static.