(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Personal Locker

Personal Locker

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Capacity (ℓ): 23.5·77.2
Material: PP (polypropylene)
RoHS2 (EU) 2015/863 compliant.

Basic Specifications

Part Number

Refine by

  • 1 pc.
  • Clear
External Shape Width(mm)

Refine by

  • 424
  • 496
  • 572
  • 656
  • Clear
External Shape Depth(mm)

Refine by

  • 292
  • 341
  • 387
  • 456
  • Clear
External Height(mm)

Refine by

  • 168
  • 250
  • 265
  • 297
  • 326
  • Clear
Capacity(L)

Refine by

  • 15.5
  • 23.5
  • 35.7
  • 53.2
  • 77.2
  • Clear
Other

Refine by

  • Option
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
424
292
250
23.5
-
12 Day(s)
-

Part Number : 5-205-01
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    424
  • External Shape Depth(mm)
    292
  • External Height(mm)
    250
  • Capacity(L)
    23.5
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    -
  • Internal dimensions(mm)
    380×260×240
  • Specifications
    -
  • Manufacturer Product Name
    MyLocker PP 240
  • Manufacturer Model Number
    240 Type
  • JAN Code
    4983049312425
1 pc.
424
292
168
15.5
-
12 Day(s)
-

Part Number : 5-205-02
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    424
  • External Shape Depth(mm)
    292
  • External Height(mm)
    168
  • Capacity(L)
    15.5
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    -
  • Internal dimensions(mm)
    380×260×160
  • Specifications
    -
  • Manufacturer Product Name
    MyLocker PP 120
  • Manufacturer Model Number
    120 type
  • JAN Code
    4983049332423
1 pc.
-
-
-
-
Option
12 Day(s)
-

Part Number : 5-205-03
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    -
  • External Shape Depth(mm)
    -
  • External Height(mm)
    -
  • Capacity(L)
    -
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Specifications
    For 120 type and 240 type (PP)
  • Manufacturer Product Name
    MyLocker Lid for PP120/240
  • Manufacturer Model Number
    lid
  • JAN Code
    4983049392427
1 pc.
496
341
265
35.7
-
16 Day(s)
-

Part Number : 5-206-01
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    496
  • External Shape Depth(mm)
    341
  • External Height(mm)
    265
  • Capacity(L)
    35.7
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    -
  • Internal dimensions(mm)
    460×305×261
  • Specifications
    -
  • Manufacturer Product Name
    MyLocker PP 360
  • Manufacturer Model Number
    360 Type
  • JAN Code
    4983049363526
1 pc.
-
-
-
-
Option
16 Day(s)
-

Part Number : 5-206-03
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    -
  • External Shape Depth(mm)
    -
  • External Height(mm)
    -
  • Capacity(L)
    -
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Specifications
    For 360 Type / 180 Type (Made of PP)
  • Manufacturer Product Name
    MyLocker Lid for PP360/180
  • Manufacturer Model Number
    lid
  • JAN Code
    4983049393523
1 pc.
572
387
297
53.2
-
16 Day(s)
-

Part Number : 5-207-01
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    572
  • External Shape Depth(mm)
    387
  • External Height(mm)
    297
  • Capacity(L)
    53.2
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    -
  • Internal dimensions(mm)
    534×348×292
  • Specifications
    -
  • Manufacturer Product Name
    MyLocker PP 540
  • Manufacturer Model Number
    540 Type
  • JAN Code
    4983049325326
1 pc.
-
-
-
-
Option
16 Day(s)
-

Part Number : 5-207-02
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    -
  • External Shape Depth(mm)
    -
  • External Height(mm)
    -
  • Capacity(L)
    -
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Specifications
    Lid for 05 type
  • Manufacturer Product Name
    MyLocker Lid for PP540/05
  • Manufacturer Model Number
    Lid for 05 type
  • JAN Code
    4983049149120
1 pc.
656
456
326
77.2
-
16 Day(s)
-

Part Number : 5-208-01
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    656
  • External Shape Depth(mm)
    456
  • External Height(mm)
    326
  • Capacity(L)
    77.2
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    -
  • Internal dimensions(mm)
    610×410×315
  • Specifications
    -
  • Manufacturer Product Name
    MyLocker PP 750
  • Manufacturer Model Number
    750 Type
  • JAN Code
    4983049317529
1 pc.
-
-
-
-
Option
16 Day(s)
-

Part Number : 5-208-02
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    -
  • External Shape Depth(mm)
    -
  • External Height(mm)
    -
  • Capacity(L)
    -
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Specifications
    For 750 Type, 751 Type (PP)
  • Manufacturer Product Name
    MyLocker PP 750 Lid
  • Manufacturer Model Number
    lid
  • JAN Code
    4983049397521

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)