(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electro-Conductive Container

Electro-Conductive Container

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
・ Excellent antistatic effect protects electronic components, etc., from electrostatic destruction

Basic Specifications

  • Product Type
    Conductive Container
  • Specifications
    Substrate Holder
  • Capacity(l)
    5
  • External Dimensions(mm)
    453X299X45
  • Effective inside dimensions(mm)
    436X282X33
  • Product Name
    Conductive container, conductive L-2-II
  • Manufacturer Model Number
    Conductive L-2-II
  • JAN Code
    4901860097819
  • Features
    The excellent antistatic performance protects electronic components and others from electrostatic discharge damages.
  • Material
    Conductive PP (Polypropylene)
  • Surface resistance value(Ω)
    106 or less
  • Volume resistivity value(Ω)
    104 or less
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 1-7445-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Conductive Container
  • Specifications
    Substrate Holder
  • Capacity(l)
    5
  • External Dimensions(mm)
    453X299X45
  • Effective inside dimensions(mm)
    436X282X33
  • Product Name
    Conductive container, conductive L-2-II
  • Manufacturer Model Number
    Conductive L-2-II
  • JAN Code
    4901860097819
  • Features
    The excellent antistatic performance protects electronic components and others from electrostatic discharge damages.
  • Material
    Conductive PP (Polypropylene)
  • Surface resistance value(Ω)
    106 or less
  • Volume resistivity value(Ω)
    104 or less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)