(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MEISTER Tweezers No.2 AXAL / Titanium / Acid-Resistant Steel

MEISTER Tweezers No.2 AXAL / Titanium / Acid-Resistant Steel

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
·They have tips that are thin and do not obstruct the field of vision, and are hard to bend even when force is applied.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    115
  • Features
    The tip is thin and does not block the view, and hardly warps even when force is applied.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Made of TNF
  • SA-Made
  • Clear
Manufacturer Product Name

Refine by

  • MEISTER Tweezers 2-SA
  • MEISTER Tweezers 2-TNF
  • Clear
Manufacturer Model

Refine by

  • 2-SA
  • 2-TNF
  • Clear
JAN Code

Refine by

  • 4560111745895
  • 4560111745901
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Made of TNF
MEISTER Tweezers 2-TNF
2-TNF
4560111745895
Quote
-

Part Number : 6-7905-33
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    Made of TNF
  • Overall Length(mm)
    115
  • Manufacturer Product Name
    MEISTER Tweezers 2-TNF
  • Manufacturer Model
    2-TNF
  • JAN Code
    4560111745895
  • Features
    The tip is thin and does not block the view, and hardly warps even when force is applied.
1 pc.
SA-Made
MEISTER Tweezers 2-SA
2-SA
4560111745901
Quote
-

Part Number : 6-7905-34
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    115
  • Manufacturer Product Name
    MEISTER Tweezers 2-SA
  • Manufacturer Model
    2-SA
  • JAN Code
    4560111745901
  • Features
    The tip is thin and does not block the view, and hardly warps even when force is applied.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)