(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MEISTER Tweezers S02 / S03 Acid-Resistant Steel

MEISTER Tweezers S02 / S03 Acid-Resistant Steel

Standard Unit Price:
-
Days to Ship :
Quote

Has a special tip shape for easy handling of very small parts.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    120
  • Features
    Has a special tip shape for easy handling of very small parts.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Eagle claw shaped tip for very small parts
  • For very small parts
  • Clear
Manufacturer Product Name

Refine by

  • MEISTER Tweezers S02-SA
  • MEISTER Tweezers S03-SA
  • Clear
Manufacturer Model

Refine by

  • S02-SA
  • S03-SA
  • Clear
JAN Code

Refine by

  • 4560111748865
  • 4560111748872
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For very small parts
MEISTER Tweezers S02-SA
S02-SA
4560111748865
Quote
-

Part Number : 9-5693-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    For very small parts
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers S02-SA
  • Manufacturer Model
    S02-SA
  • JAN Code
    4560111748865
  • Features
    Has a special tip shape for easy handling of very small parts.
1 pc.
Eagle claw shaped tip for very small parts
MEISTER Tweezers S03-SA
S03-SA
4560111748872
Quote
-

Part Number : 9-5693-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    Eagle claw shaped tip for very small parts
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers S03-SA
  • Manufacturer Model
    S03-SA
  • JAN Code
    4560111748872
  • Features
    Has a special tip shape for easy handling of very small parts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)