(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Triangular Stop Display Board "Delta Sign"

Triangular Stop Display Board "Delta Sign"

Standard Unit Price:
-
Days to Ship :
1 Day(s)

EC standard compliant product. High performance reflectors have a strong retroreflection effect, reflecting light back to the light source. Comes in a dedicated soft case. Use for emergency stops caused by car accidents.

Basic Specifications

  • Color
    Red
  • Width(mm)
    429
  • Length(mm)
    398
  • JAN Code
    4990173023783
  • Trusco Code
    451-6419
  • Mass(g)
    1100
  • Features
    Compliant with EC standards. Contains a high-performance reflective panel that has outstanding retro-reflection effects to the light source. Includes a dedicated soft case.
  • Use
    For emergency stops due to vehicle breakdown.
  • Specifications
    Legs for Installation Included
  • Body / Material
    ABS Resin
  • Reflective / Material
    Acrylic
  • Leg Part / Material
    Steel
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
-

Part Number : RR-1900-EC
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Color
    Red
  • Width(mm)
    429
  • Length(mm)
    398
  • JAN Code
    4990173023783
  • Trusco Code
    451-6419
  • Mass(g)
    1100
  • Features
    Compliant with EC standards. Contains a high-performance reflective panel that has outstanding retro-reflection effects to the light source. Includes a dedicated soft case.
  • Use
    For emergency stops due to vehicle breakdown.
  • Specifications
    Legs for Installation Included
  • Body / Material
    ABS Resin
  • Reflective / Material
    Acrylic
  • Leg Part / Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)