(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Laundry Net with Nameplate

Laundry Net with Nameplate

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Model
    Laundry Net
  • Body / Option
    Main Body
  • Width(mm)
    500
  • Height(mm)
    600
  • Material
    Nylon
  • JAN Code
    4970161000019
  • Trusco Code
    005-7207
  • Mass(g)
    80
  • Features
    Nylon washing net that makes it easy to sort using name tags. Content names can be written.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : NO00001
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Laundry Net
  • Body / Option
    Main Body
  • Width(mm)
    500
  • Height(mm)
    600
  • Material
    Nylon
  • JAN Code
    4970161000019
  • Trusco Code
    005-7207
  • Mass(g)
    80
  • Features
    Nylon washing net that makes it easy to sort using name tags. Content names can be written.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)