(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroTurn® 111 Head for Turning 570-SDXPR/L (Part Numbers)

Part Number

Configured Part Number is shown.

570SDXPR2007E

Part Number
570SDXPR2007E
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Minimum Machining Diameter 27 Application Internal Diameter / Inner diameter profiling / Pull
Selfishly Right-hand Clamp Shape Screw Clamp Overall Length 19
Clearance angle 11° Shank diameter 20 Protrusion length (L/D) 15
Lubrication Hole Y/N Available Torque(Nm) 0.9 Cutting Angle(°) 62.5
Tool Lead Angle(°) 27.5 Dimensions f1(mm) 15 Tip Size(mm) 7
Tip Size iC 41643 Rake angle γ(°) 0 Blade Inclination Angle λs(°) 0
Gauge Chip DPMT 07 02 04

Please check the type/dimensions/specifications of the part 570SDXPR2007E in the CoroTurn® 111 Head for Turning 570-SDXPR/L series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)