(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-Max Q-Cut Shank Tool for Undercutting R/LS151.22

Part Number

Configured Part Number is shown.

RS151.22252520

Part Number
RS151.22252520
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Profiling Groove Width(mm) 2 Selfishly Right-hand
Number of corners for tip use 1 Corner Shank height(mm) 25 Sheet size 20
Dimension B(mm) 25 Dimension H1(mm) 25 Dimension L1(mm) 150
Dimension L3(mm) 24 Gauge Chip N151.2-200-20-4U Tip tightening torque(Nm) 2.5
Dimensions/f1(mm) 25.3

Please check the type/dimensions/specifications of the part RS151.22252520 in the T-Max Q-Cut Shank Tool for Undercutting R/LS151.22 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)