(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill 216 Ball Nose Milling Cutter (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
R21610A16050
R21612A20045
R21616A20045
R21620A25055
R21625A32065
R21630A32070
R21632A32070
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Mass
(kg)
Specifications Gauge Chip
1 Piece(s) 12 Day(s) 10 mm160168.62015900500.3-R216-1002E
1 Piece(s) 12 Day(s) 12 mm2002010.82021000450.4-R216-1202M
1 Piece(s) 12 Day(s) 16 mm2002014.42720000450.4-R216-1603M
1 Piece(s) 12 Day(s) 20 mm2002517.93324000550.6-R216-20T3M
1 Piece(s) 12 Day(s) 25 mm2503222.34024000651.3-R216-2504M
1 Piece(s) 12 Day(s) 30 mm2503226.95019500701.4Shank Protection Tip / APMT160408-MR216-3006M
1 Piece(s) 12 Day(s) 32 mm2503228.65018500701.4-R216-3206M

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle
Finish category Finishing Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat
Details Type Cylindrical Shank Other Processing Applications Profiling, Axial Direction / Plunge Milling Program Length(mm) -
Dth(mm) -

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)