(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-Max P CBN Negative Insert For Turning (Diamond Shaped 80°) (Part Numbers)

Part Number

Configured Part Number is shown.

CNGA120416S01030A7015

Part Number
CNGA120416S01030A7015
Part NumberMinimum order quantityVolume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)
5 Piece(s) 12 Day(s) High Hardness Material1.64.76120.57015Negative Land + Round Honing0.1302.6

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Negative Selfishly No-hand S Tolerance(mm) ±0.13
Tip Type A Tip relief angle(°) 0

Please check the type/dimensions/specifications of the part CNGA120416S01030A7015 in the T-Max P CBN Negative Insert For Turning (Diamond Shaped 80°) series.

Products like this...

Part Number
CNGA120404S01030A7025
CNGA120404S01030AWH7025
CNGA120404S015256050
CNGA120404T01020B7525
CNGA120404T01030AWH7015
CNGA120416T01020650
Part NumberMinimum order quantityVolume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)
5 Piece(s) 12 Day(s) High Hardness Material0.44.76120.57025Negative Land + Round Honing0.1302.8
5 Piece(s) 12 Day(s) High Hardness Material0.44.76120.57025Negative Land + Round Honing0.1302.8
10 Piece(s) Quote High Hardness Material0.44.76120.56500Negative Land + Round Honing0.1525-
5 Piece(s) 12 Day(s) Cast Iron / High Hardness Material0.44.76120.57525Negative Land0.1202.8
5 Piece(s) 12 Day(s) High Hardness Material0.44.76120.57015Negative Land0.1302.8
10 Piece(s) 12 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material1.64.76120.5650Negative Land0.120-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)