(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PAINT ROLLER PRO No Bubbles, Small

Click this image to zoom it.

Move the mouse over the image to zoom

PAINT ROLLER PRO No Bubbles, Small

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· A roller with excellent absorbency that creates a very small amount of bubbles and very little nap loss when painting.
· It is the ideal roller for painting iron parts like gates, fences, etc.
· It makes the finish of painted surface super smooth.
· You can use it with both oil-based and water-based paints.
· To use the roller, mount it on the medium or small roller handles (sold separately), and then use it.

Basic Specifications

  • Material
    Polyester
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    35
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Roller Size(Inch)

Refine by

  • 4
  • 6
  • Clear
Size

Refine by

  • 4-Inch models
  • 6-Inch models
  • Clear
Product Package Size / Width(mm)

Refine by

  • 115
  • 165
  • Clear
JAN Code

Refine by

  • 4905533134689
  • 4905533134696
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
1 pc.
4
4-Inch models
115
4905533134689
18 Day(s) or more
-

Part Number : 1581580004
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Size
    4-Inch models
  • Product Package Size / Width(mm)
    115
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    35
  • JAN Code
    4905533134689
  • Weight(g)
    20
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
1 pc.
6
6-Inch models
165
4905533134696
18 Day(s) or more
-

Part Number : 1581580006
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    6
  • Material
    Polyester
  • Size
    6-Inch models
  • Product Package Size / Width(mm)
    165
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    35
  • JAN Code
    4905533134696
  • Weight(g)
    29
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.