(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Twin-Lens Safety Glasses (Special Frame Structure)

Twin-Lens Safety Glasses (Special Frame Structure)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Specially structured nylon earpieces reduce burden on the head. Feels very light to wear compared to the manufacturer's existing products.
· Adopts a lens of UV-cut (99.9%) specification.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Compatible Model
    Available
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • Tool adjustment
    NA
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    35
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frame color

Refine by

  • Black
  • Blue
  • Red
  • Clear
Temple color

Refine by

  • Black
  • Blue
  • Red
  • Clear
JAN Code

Refine by

  • 4989999323665
  • 4989999323672
  • 4989999323689
  • Clear
Trusco Code

Refine by

  • 488-9991
  • 488-9983
  • 489-0019
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
Blue
4989999323689
488-9983
1 Day(s)
-

Part Number : TSGER-B
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens color
    Clear
  • Frame color
    Blue
  • Lens Thickness(mm)
    2.2
  • Compatible Model
    Available
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • Temple color
    Blue
  • JAN Code
    4989999323689
  • Trusco Code
    488-9983
  • Tool adjustment
    NA
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    35
1 pc.
Black
Black
4989999323665
488-9991
1 Day(s)
-

Part Number : TSGER-BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens color
    Clear
  • Frame color
    Black
  • Lens Thickness(mm)
    2.2
  • Compatible Model
    Available
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • Temple color
    Black
  • JAN Code
    4989999323665
  • Trusco Code
    488-9991
  • Tool adjustment
    NA
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    35
1 pc.
Red
Red
4989999323672
489-0019
1 Day(s)
-

Part Number : TSGER-R
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens color
    Clear
  • Frame color
    Red
  • Lens Thickness(mm)
    2.2
  • Compatible Model
    Available
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • Temple color
    Red
  • JAN Code
    4989999323672
  • Trusco Code
    489-0019
  • Tool adjustment
    NA
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)