(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Cleanroom Coat, Button Type

ASPURE Cleanroom Coat, Button Type

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Cleanroom coat made of 100% polyester with conductive thread. (button type)
Suitable for anti-static environments.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    M
  • Total length(cm)
    90
  • Bust(cm)
    112
  • Sleeve length(cm)
    84
  • Manufacturer Product Name
    ASPURE Clean Room Coat Button Type S2367-B Blue M
  • Manufacturer Model
    S2367-B
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 2-4955-01
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    M
  • Total length(cm)
    90
  • Bust(cm)
    112
  • Sleeve length(cm)
    84
  • Manufacturer Product Name
    ASPURE Clean Room Coat Button Type S2367-B Blue M
  • Manufacturer Model
    S2367-B
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)