(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
ASSAFE Coveralls (with Tape Shield) 2-9351-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

ASSAFE Coveralls (with Tape Shield)
Part Number: 2-9351-01

Standard Unit Price: - Special Price -
Quantity: 1 Pair
Days to Ship: 8 Day(s) or more

[Features]
· The sewn parts are shielded with tape to prevent hazardous substances from entering through the seams.
· European EN 368 standard "Protection Against Infectious Substances" Class 3 compliant product.
· Tape has been attached to the seams, improving the barrier capability.

Specificationtitle

  • Type
    Overall type
  • Product Type
    Hooded Type
  • Application
    Other
  • Size
    S
  • Standard
    EN Standard Product
  • Applicable Body Height(cm)
    Approx. 162-170
  • Chest circumference(cm)
    Approx. 84-92
  • Manufacturer Product Name
    ASSAFE Coveralls S
  • Manufacturer Model Number
    S
  • Material
    PP (Polypropylene) Nonwoven Fabric + PP (Polypropylene), PE (Polyethylene) Blended Film Laminated BWF Nonwoven Fabric
  • Specifications
    With tape shield, comply with: EN368-Protection against Liquid chemicals (class 3); ASTMF1670-Standard Test Method for the Resistance to Permeation of Blood; EN1149-Electrostatic Protection Standard; EN1073-2-Protection against Radioactive contaminants; EN14126-Protection against Infective Agents.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)