(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Seamless Gloves

ASPURE Seamless Gloves

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Non-Sewn Gloves with No Dust Emission
· Since it is not sewn (fused), there is no need to worry about lint from the thread ends.
· Excellent abrasion resistance, can be used repeatedly.
· The lining is polyester, providing superior moisture permeability and fit.

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Polyurethane, polyester
  • Thickness(mm)
    Approx. 0.3
  • Manufacturer Model Number
    SESL
  • Material Details
    Surface / Permeable PU (polyurethane), Lining/Polyester
  • Other specifications
    Shared with Left/Right
  • Footnotes
    * For the sample, -01 to -03 is provided.
  • Capacity
    1 case (1 pair x 10 bags)
Part Number
Capacity

Refine by

  • 1 case (1 pair x 10 bags)
  • Clear
Size

Refine by

  • XS
  • LL
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Seamless Gloves SESL (clean pack) LL
  • ASPURE Seamless Gloves SESL (clean pack) SS
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (1 pair x 10 bags)
LL
ASPURE Seamless Gloves SESL (clean pack) LL
Quote
-

Part Number : 2-2124-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (1 pair x 10 bags)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Polyurethane, polyester
  • Thickness(mm)
    Approx. 0.3
  • Size
    LL
  • Manufacturer Product Name
    ASPURE Seamless Gloves SESL (clean pack) LL
  • Manufacturer Model Number
    SESL
  • Material Details
    Surface / Permeable PU (polyurethane), Lining/Polyester
  • Other specifications
    Shared with Left/Right
  • Footnotes
    * For the sample, -01 to -03 is provided.
1 case (1 pair x 10 bags)
XS
ASPURE Seamless Gloves SESL (clean pack) SS
Quote
-

Part Number : 2-2124-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (1 pair x 10 bags)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Polyurethane, polyester
  • Thickness(mm)
    Approx. 0.3
  • Size
    XS
  • Manufacturer Product Name
    ASPURE Seamless Gloves SESL (clean pack) SS
  • Manufacturer Model Number
    SESL
  • Material Details
    Surface / Permeable PU (polyurethane), Lining/Polyester
  • Other specifications
    Shared with Left/Right
  • Footnotes
    * For the sample, -01 to -03 is provided.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)