(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
No.117 For Cloth Tape Curing

Click this image to zoom it.

Move the mouse over the image to zoom

No.117 For Cloth Tape Curing

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· For masking during painting.
· Uses special adhesive and UV-resistant backing.
· Can safely be used as protective tape, as it leaves little adhesive residue behind.
· Also sticks well to rough surfaces.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Color Details
    Cream
  • Adhesiveness(N/25mm)
    7.8
  • Tensile Strength(N/25mm)
    160
  • Adhesive
    Rubber-Based
  • Base Materials
    Staple fiber
Part Number
Amount Of Content

Refine by

  • 1 Pack (12 pcs)
  • 1 Pack (18 pcs)
  • 1 Pack (30 pcs)
  • 1 Pack (36 pcs)
  • 1 Pack (48 pcs)
  • 1 Pack (60 pcs)
  • Clear
Width(mm)

Refine by

  • 25
  • 30
  • 38
  • 50
  • 75
  • 100
  • Clear
JAN Code

Refine by

  • 4547691655172
  • 4547691655189
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (60 pcs)
25
4547691655189
14 Day(s) or more
-

Part Number : N117-25X25-CR-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (60 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Color Details
    Cream
  • JAN Code
    4547691655189
  • Adhesiveness(N/25mm)
    7.8
  • Tensile Strength(N/25mm)
    160
  • Adhesive
    Rubber-Based
  • Base Materials
    Staple fiber
1 Pack (48 pcs)
30
-
14 Day(s) or more
-

Part Number : N117-30X25-CR-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (48 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    30
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Color Details
    Cream
  • JAN Code
    -
  • Adhesiveness(N/25mm)
    7.8
  • Tensile Strength(N/25mm)
    160
  • Adhesive
    Rubber-Based
  • Base Materials
    Staple fiber
1 Pack (36 pcs)
38
-
14 Day(s) or more
-

Part Number : N117-38X25-CR-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (36 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    38
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Color Details
    Cream
  • JAN Code
    -
  • Adhesiveness(N/25mm)
    7.8
  • Tensile Strength(N/25mm)
    160
  • Adhesive
    Rubber-Based
  • Base Materials
    Staple fiber
1 Pack (30 pcs)
50
4547691655172
14 Day(s) or more
-

Part Number : N117-50X25-CR-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (30 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Color Details
    Cream
  • JAN Code
    4547691655172
  • Adhesiveness(N/25mm)
    7.8
  • Tensile Strength(N/25mm)
    160
  • Adhesive
    Rubber-Based
  • Base Materials
    Staple fiber
1 Pack (18 pcs)
75
-
14 Day(s) or more
-

Part Number : N117-75X25-CR-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (18 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Color Details
    Cream
  • JAN Code
    -
  • Adhesiveness(N/25mm)
    7.8
  • Tensile Strength(N/25mm)
    160
  • Adhesive
    Rubber-Based
  • Base Materials
    Staple fiber
1 Pack (12 pcs)
100
-
14 Day(s) or more
-

Part Number : N117-100X25-CR-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Color Details
    Cream
  • JAN Code
    -
  • Adhesiveness(N/25mm)
    7.8
  • Tensile Strength(N/25mm)
    160
  • Adhesive
    Rubber-Based
  • Base Materials
    Staple fiber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)