(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tactical Goggles X-500

Tactical Goggles X-500

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Goggles used by America's SWAT teams.
· Large lens for wide field of vision, and can be worn over glasses.
· Frame has a double thermal structure.

Basic Specifications

  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Temple Collar
    Black
  • JAN Code
    0054917380014
  • Trusco Code
    772-4721
  • Lens Thickness (mm)
    1.5 (front side 1.5 thickness double lens)
  • Features
    Goggles used by US SWAT teams. Large lens provides a wide field of view, and can be worn over the top of glasses. Two-layer thermal structure frame.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 100500010
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Temple Collar
    Black
  • JAN Code
    0054917380014
  • Trusco Code
    772-4721
  • Lens Thickness (mm)
    1.5 (front side 1.5 thickness double lens)
  • Features
    Goggles used by US SWAT teams. Large lens provides a wide field of view, and can be worn over the top of glasses. Two-layer thermal structure frame.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)