(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Paint Roller (multi use) Regular Roller

Paint Roller (multi use) Regular Roller

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A paint roller with a soft nap quality.
[Features]
· The nap quality is soft and can be used in water-and oil-based solutions.
· A paint roller with good control, for uniform roller marks and beautiful finishes.
· A best-selling all-purpose type with excellent durability.
[Applications]
· Ideal for concrete, mortar, drywall, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    9
  • Bristle Length(mm)
    13
  • Total Length(mm)
    225
  • Roller Diameter(φmm)
    38
  • JAN Code
    4905533139103
  • Trusco Code
    214-9257
  • Compatible Handle
    H-7
  • Suitable Paint Material
    Aqueous ◎, Oil-based ○, Acrylic ○, Vinyl chloride ○
  • Mass(g)
    80
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : RB-9
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    9
  • Bristle Length(mm)
    13
  • Total Length(mm)
    225
  • Roller Diameter(φmm)
    38
  • JAN Code
    4905533139103
  • Trusco Code
    214-9257
  • Compatible Handle
    H-7
  • Suitable Paint Material
    Aqueous ◎, Oil-based ○, Acrylic ○, Vinyl chloride ○
  • Mass(g)
    80
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The hair is soft and can be used for water and oil-based.

Specification

●Bristle Length(mm):13
●SPQ(piece):20
●Adaptive Coated Surface: Multi-purpose

Materials

●Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)