(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Portable Light, LED Flashlight Maglite Pro

Portable Light, LED Flashlight Maglite Pro

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Equipped with an LED that has a higher output than that of a flashlight.
· The head can be rotated to adjust how focuses the light becomes.
· The light can be turned on/off by turning the head
· Grip Part Machined for Slip Prevention
· The illuminating part can be adjusted in spot and wide focusing, and can be removed
· Maximum Lighting Time: Approx. 2 Hours 30 Minutes

Basic Specifications

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    2.5
  • Power Supply
    AA Alkaline Battery
  • Total Flux(lm)
    226
  • Total Length(mm)
    167.8
  • Illumination Distance(m)
    140
  • Outer Diameter(mm)
    25.4
  • Mass(g)
    118
  • Power supply details
    AA Battery (2 pcs) Included
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Silver
  • Clear
JAN Code

Refine by

  • 0038739550411
  • 0038739550442
  • 0038739550459
  • Clear
Trusco Code

Refine by

  • 490-5083
  • 490-5075
  • 490-5059
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
0038739550411
490-5059
12 Day(s)
-

Part Number : SP2P017
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    2.5
  • Power Supply
    AA Alkaline Battery
  • Total Flux(lm)
    226
  • Total Length(mm)
    167.8
  • Color
    Black
  • Illumination Distance(m)
    140
  • Outer Diameter(mm)
    25.4
  • JAN Code
    0038739550411
  • Trusco Code
    490-5059
  • Mass(g)
    118
  • Power supply details
    AA Battery (2 pcs) Included
1 pc.
Silver
0038739550442
490-5075
12 Day(s)
-

Part Number : SP2P107
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    2.5
  • Power Supply
    AA Alkaline Battery
  • Total Flux(lm)
    226
  • Total Length(mm)
    167.8
  • Color
    Silver
  • Illumination Distance(m)
    140
  • Outer Diameter(mm)
    25.4
  • JAN Code
    0038739550442
  • Trusco Code
    490-5075
  • Mass(g)
    118
  • Power supply details
    AA Battery (2 pcs) Included
1 pc.
Blue
0038739550459
490-5083
12 Day(s)
-

Part Number : SP2P117
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    2.5
  • Power Supply
    AA Alkaline Battery
  • Total Flux(lm)
    226
  • Total Length(mm)
    167.8
  • Color
    Blue
  • Illumination Distance(m)
    140
  • Outer Diameter(mm)
    25.4
  • JAN Code
    0038739550459
  • Trusco Code
    490-5083
  • Mass(g)
    118
  • Power supply details
    AA Battery (2 pcs) Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)