(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
AINA Aluminum House Car Width (mm) 452 – 652

AINA Aluminum House Car Width (mm) 452 – 652

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· 13 × 3T (diameter: 36 cm) tires are used, making the cart optimal for use on rough roads.
· The tires are large, with a diameter of approx. 36 cm, and the loading platform is high at approx. 42 cm, so harvested produce can be placed in the container without excessive stooping.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 452~652
  • 458
  • Clear
Height(mm)

Refine by

  • 637~857
  • 720~890
  • Clear
Length(mm)

Refine by

  • 783
  • 1330~1480
  • Clear
JAN Code

Refine by

  • 4939356398348
  • 4939356398416
  • 4939356398836
  • Clear
Trusco Code

Refine by

  • 763-1464
  • 763-1448
  • 763-1430
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
452~652
720~890
1330~1480
4939356398348
763-1430
30 Day(s)
-

Part Number : CH-1334
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    452~652
  • Height(mm)
    720~890
  • Length(mm)
    1330~1480
  • JAN Code
    4939356398348
  • Trusco Code
    763-1430
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    150
  • Loading surface dimensions (length X width)(mm)
    1100~1250×420~620
  • Loading Surface Height(mm)
    420
  • Specifications
    13 X 3 T Air-Filled Tire, 4-Wheel Fixed Type
1 unit
452~652
720~890
1330~1480
4939356398416
763-1448
30 Day(s)
-

Part Number : CH-1334N
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    452~652
  • Height(mm)
    720~890
  • Length(mm)
    1330~1480
  • JAN Code
    4939356398416
  • Trusco Code
    763-1448
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    150
  • Loading surface dimensions (length X width)(mm)
    1100~1250×420~620
  • Loading Surface Height(mm)
    420
  • Specifications
    13 X 3 N Self-Sealing Tire, 4-Wheel Fixed Type
1 unit
458
637~857
783
4939356398836
763-1464
12 Day(s)
-

Part Number : CH-530-35NP
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    458
  • Height(mm)
    637~857
  • Length(mm)
    783
  • JAN Code
    4939356398836
  • Trusco Code
    763-1464
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    80
  • Loading surface dimensions (length X width)(mm)
    620×450
  • Loading Surface Height(mm)
    -
  • Specifications
    350-4N self-sealing tires, 4-wheel fixed type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)