(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Squeeze Mop

Squeeze Mop

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Mop includes wringing mechanism that allows for the mop to be wrung out without wetting the user's hands.
[Applications]
· Mop designed for wet wiping of floors.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Width(mm)
    100
  • Length(mm)
    1490
  • Mass(g)
    640
  • JAN Code
    4903180338658
  • Trusco Code
    480-4309
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : C276-000U-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Width(mm)
    100
  • Length(mm)
    1490
  • Mass(g)
    640
  • JAN Code
    4903180338658
  • Trusco Code
    480-4309

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The mop with the squeezing mechanism that allows you to squeeze water without getting your hands wet.

Specification

●W x L(mm):100 x 1490
●SPQ(piece):10

Materials

●Handle: Steel Pipe
●Squeezer Cover: Polypropylene(PP)
●Yarn: Cotton/Polyester Blended Yarn

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)