(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Eco Ball End Mill (2 flutes) (Part Numbers)

Eco Ball End Mill (2 flutes)

[Features]
· General purpose 2-flute ball end mill.
· Supports a wide range of materials from raw materials to hardened steel (about 50 HRC).
· An affordable, economical type.
[Applications]
· Work materials: Carbon steel, alloy steel, hardened steel (50 HRC), cast iron, stainless steel.
[Material]
· Ultrafine particle cemented carbide (Micro Grain Carbide)

Part Number

Configured Part Number is shown.

Part Number
M4832-0100AE
M4832-0200AE
M4832-0300AE
M4832-0800AE
M4832-1000AE
M4832-1200AE
M4832-1600AE
M4832-2000AE
Part NumberMinimum order quantityVolume DiscountDays to ShipBall Radius R
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s) 35 Day(s) 0.525044589898430275490-53851 piece
1 Piece(s) 35 Day(s) 145044589898430282490-53931 piece
1 Piece(s) Quote 1.566044589898430299490-54071 piece
1 Piece(s) 35 Day(s) 41610084589898430336490-54401 piece
1 Piece(s) 35 Day(s) 520100104589898430343490-54581 piece
1 Piece(s) 35 Day(s) 624110124589898430350490-54661 piece
1 Piece(s) 35 Day(s) 832140164589898430367490-54741 piece
1 Piece(s) 35 Day(s) 1040150204589898430374490-54821 piece

Loading...

  1. 1

Basic Information

Type Ball Surface Treatment AlTiN Coating Torsional Angle 35°
Number Contained In A Packet 1 piece

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)