(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Countersink ALUNIT Coating (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
640700530
640700630
640700830
640701040
640701240
640701440
640701650
640701950
640702050
640702500
640703100
Part NumberMinimum order quantityVolume DiscountDays to ShipTool Diameter (D)
(mm)
Shank diameter
(mm)
Tip diameter
(mm)
Overall Length
(mm)
JAN Code Trusco Code
1 Piece(s) 12 Day(s) 5.361459002741187188766-5644
1 Piece(s) 12 Day(s) 6.361.5459002741187195766-5652
1 Piece(s) 12 Day(s) 8.362459002741187201766-5661
1 Piece(s) 12 Day(s) 10.482.5569002741187218766-5679
1 Piece(s) Quote 12.482.8569002741187225766-5687
1 Piece(s) 12 Day(s) 14.482.9569002741187232766-5695
1 Piece(s) 12 Day(s) 16.5103.2609002741187249766-5709
1 Piece(s) 12 Day(s) 19.5103.5639002741187256766-5717
1 Piece(s) 12 Day(s) 20.5103.5639002741187263766-5725
1 Piece(s) 12 Day(s) 25103.8679002741187270766-5733
1 Piece(s) 12 Day(s) 31124.2719002741187287766-5741

Loading...

  1. 1

Basic Information

Tip angle (θ) 90° Coating Y/N Available Coating Type Other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)