(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Standard Outside Micrometer (Part Numbers)

Standard Outside Micrometer

[Features]
· Coated frame.
· A standard, simple structure that can be used for a wide-range of applications.
[Applications]
· For accurate measurement of outer diameters.

Part Number

Configured Part Number is shown.

OMST1-300B

Part Number
OMST1-300B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) 201 ~ 500
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) 0–300
Minimum amount of display(mm) 0.01 Set Content 12 pcs (25 mm step), 11 standard rods of 25-275 mm (25 mm step) Code No / Symbols / Part No 103-914-40
Mass(g) 1680 Constant Pressure Device Ratchet Stop Measurement Surface Shape Standard Type Flat Surface (Includes Carbide Alloy Tip)
JAN Code 4946368554730 Trusco Code 423-3590

Please check the type/dimensions/specifications of the part OMST1-300B in the Standard Outside Micrometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)