(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digimatic Non-Rotating Spindle Type Tooth Thickness Micrometer

Digimatic Non-Rotating Spindle Type Tooth Thickness Micrometer

[Features]
· The gear pitch measurable range is from 0.5 to 6 modules.
[Applications]
· Measuring the root tangent length of spur gears and helical gears.

  • STOCK

Part Number

Configured Part Number is shown.

PDM-75MX

Part Number
PDM-75MX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 51 ~ 100
Waterproof Function Not Included With / Without Measurement Data Output Terminal Included Measuring Range(mm) 50~75
Minimum amount of display(mm) 0.001 Instrument Error(µm) ±6 Code No / Symbols / Part No 369-252-30
Constant Pressure Device Ratchet Stop Measurement Surface Shape Tooth Thickness Type JAN Code 4946368689630
Trusco Code 772-9375 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included) Measurement Possible Module 0.5 to 6
Feed Mechanism Spindle Linear Movement Type

Please check the type/dimensions/specifications of the part PDM-75MX in the Digimatic Non-Rotating Spindle Type Tooth Thickness Micrometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)