(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ultra-Hard Bar (Aluminum Cut Type) (Part Numbers)

Ultra-Hard Bar (Aluminum Cut Type)

[Features]
· Capable of cutting materials with a hardness of up to HRC67.
· The hardness of the head is approx. 1,500 HV.
[Applications]
· Cutting of materials using routers.

Part Number

Configured Part Number is shown.

Part Number
BAHA0616AL06E
BAHA1225AL06E
BAHC0616AL06
BAHC1225AL06
BAHD1211AL06
BAHF0618AL06
BAHF1225AL06
BAHL1230AL06
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Shank Material blade diameter
(mm)
Blade Length
(mm)
JAN Code Trusco Code
1 Piece(s) 12 Day(s) Cylinder typeAll Carbide6167311518181802 413-4141
1 Piece(s) Quote Cylinder typeBrazed12257311518187620 413-4338
1 Piece(s) 12 Day(s) Round tip type cylinderAll Carbide6167311518181826 413-4494
1 Piece(s) 12 Day(s) Round tip type cylinderBrazed12257311518187637 413-4591
1 Piece(s) 12 Day(s) Ball TypeBrazed12117311518187644 413-4800
1 Piece(s) Quote Rounded wooden tipAll Carbide6187311518181857 413-5059
1 Piece(s) 12 Day(s) Rounded wooden tipBrazed12257311518187651 413-5156
1 Piece(s) 12 Day(s) Rounded wooden tip / Cone Rounded Tip TypeBrazed12307311518187668 413-5741

Loading...

  1. 1

Basic Information

Product Type Shank diameter 6 mm Blade tip shape Aluminum Cut Shaft Diameter(mm) 6
Max. Rotational Speed(rpm) 25000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)