(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NT Dresser For Large Curved Surfaces (Part Numbers)

NT Dresser For Large Curved Surfaces

[Features]
· Clog-resistant polishing tool that combines the strength of a file with the fineness of sandpaper.
[Applications]
· From woodwork to aluminum finishing work.

Part Number

Configured Part Number is shown.

RL-330P

Part Number
RL-330P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Hand Stone, Rapper Length(mm) 176 Height(mm) 50
Blade thickness(mm) 0.6 Details Type Second cut Color Red
Compatible Replacement Blades RL-331P・RL-431P Mass(g) 62 Width(mm) 24
Material and Finish Body: ABS Resin / Blade: Stainless Steel (SUS430) JAN Code 4904011031335 Trusco Code 405-5705

Please check the type/dimensions/specifications of the part RL-330P in the NT Dresser For Large Curved Surfaces series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)