(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3MTM Lapping Film Abrasive【1-50 Pieces Per Package】 (Part Numbers)

3MTM Lapping Film Abrasive

[Features]
· Carefully selected ultrafine particles are applied to a polyester film with uniform thickness using a polymeric synthetic adhesive. Produces fine and beautiful finished surfaces.
· It is water and oil-resistant. It can be used for both dry and wet types.
[Application]
· For polishing precision equipment parts and precision finish polishing of all types of parts and materials.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
A3-0.3SHT
A3-2SHT
A3-12SHT
A3-30SHT
A3-40SHT
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Color JAN Code Trusco Code Number Contained In A Packet

50 Pieces Per Package

1 Pack(s) 1 Day(s) 15000Light gray4901690440687125-78031 Box (50 sheets)

50 Pieces Per Package

1 Pack(s) 1 Day(s) 6000Blue-green4901690440878436-03031 Box (50 sheets)
1 Piece(s) 1 Day(s) 1200Yellow4901690440731125-78621 Box (50 sheets)

50 Pieces Per Package

1 Pack(s) 1 Day(s) 600Yellow-Green4901690440755125-78891 Box (50 sheets)

50 Pieces Per Package

1 Pack(s) 1 Day(s) 400Blue4901690440762125-78971 Box (50 sheets)

Loading...

  1. 1

Basic Information

Sheet Type Film Usage Hand polish Abrasive material Aluminum oxide
Width(mm) 216 Length(mm) 280 Mass(g) 600
Number Contained In A Packet 1 Box (50 sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)