(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Iscar, Helidu/Cutter X (Part Numbers)

Iscar, Helidu/Cutter X

[Features]
· The dovetail structure insert is tough and capable of positioning with high precision. It also uses both sides to enable the use of twice the corner count of conventional cutters, which could use only 4 corners.
· High-speed and high feed as well as unrivaled machining speed is realized through a tough body and a larger screw. The machine power enables super high-efficient machining of 1 mm/flute even at normal cutting depths.
[Applications]
· Shoulder Grinding / Grooving / Plane Surface Grinding

Part Number

Configured Part Number is shown.

H490F90AXD125-10-40-17

Part Number
H490F90AXD125-10-40-17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Machining Application Plane / Groove Blade diameter D(φ) 125 Number of flutes(sheet) 10
Trusco Code 305-4918

Please check the type/dimensions/specifications of the part H490F90AXD125-10-40-17 in the Iscar, Helidu/Cutter X series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)