(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Brush for Oil-Based Paint and Varnish

Brush for Oil-Based Paint and Varnish

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
A brush for oil-based, varnish, water-based, and high-viscosity.
It is made of pig bristles and is a hard brush with excellent elasticity and durability.
The tip of 1 hair is branched into 2 or 3.
[Applications]
Suitable for oil-based, varnish, water-based, and high-viscosity coatings.

Basic Specifications

  • Size
    No.20
  • Details 1
    For oil-based, water-based, and high viscosity paints and varnish
  • Number
    No.20
  • Bristle length
    55mm
  • Overall length
    205mm
  • Materials
    Hog hair
  • Bristle width
    55mm
  • Bristle root thickness
    14mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA109HA-50
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size
    No.20
  • Details 1
    For oil-based, water-based, and high viscosity paints and varnish
  • Number
    No.20
  • Bristle length
    55mm
  • Overall length
    205mm
  • Materials
    Hog hair
  • Bristle width
    55mm
  • Bristle root thickness
    14mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)