(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Roller Brush [For Rough Surface] EA109NA-63

Roller Brush [For Rough Surface] EA109NA-63

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・For water-based,oil-based, general paint
・Handle-EA109NC-1
・Handle dim.-100(W) x 305(L)mm
・Shaft dia.-6mm
・Hair length-20mm
・Hair material-Synthetic fiber hair
・Spare brush (2 pcs)
・Hair width…175mm

Basic Specifications

  • Applications
    For water-based, oil-based, general paints
  • Bristle Material
    Synthetic fiber hair
  • Handle size
    100(W)×305(L)mm
  • Shaft Diameter
    6mm
  • Bristle length
    20mm
  • Accessories
    Roller × 2 pcs. included
  • Hair Width
    175mm
  • Product detail type
    Set
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA109NA-63
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Applications
    For water-based, oil-based, general paints
  • Bristle Material
    Synthetic fiber hair
  • Handle size
    100(W)×305(L)mm
  • Shaft Diameter
    6mm
  • Bristle length
    20mm
  • Accessories
    Roller × 2 pcs. included
  • Hair Width
    175mm
  • Product detail type
    Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)