(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
[Stainless Steel] Roller EA523MA-6

[Stainless Steel] Roller EA523MA-6

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Overall length-185mm
・Material-Roller: Stainless steelShaft: Stainless steelHandle: ABS resin
・For pushing and applying works
・Rustproof and heaby stainless steel made roller
・Roller dim.…Dia. 35 x 70mm

Basic Specifications

  • Materials
    Roller: stainless steel, shaft: stainless steel, handle: ABS resin
  • Weight
    550g
  • Overall Length
    185mm
  • Applications
    For pushing and pasting work.
  • Roller size
    ø 35×70mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA523MA-6
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Roller: stainless steel, shaft: stainless steel, handle: ABS resin
  • Weight
    550g
  • Overall Length
    185mm
  • Applications
    For pushing and pasting work.
  • Roller size
    ø 35×70mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)