(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scraper EA579HG-2
  • Volume Discount

Scraper EA579HG-2

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Overall length-158mm
・Material-Stainless steel(washable)
・Blade width…43mm

Basic Specifications

  • Applications
    158mm
  • Blade thickness
    1mm
  • Weight
    52g
  • Materials
    Blade: Stainless steel (SUS420J2), grip: Polypropylene
  • Blade shape
    For work such as scraping and peeling, and for scraping dirt and polishing the surface
  • Handle size
    43mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

  • Volume Discount
Part Number : EA579HG-2
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Applications
    158mm
  • Blade thickness
    1mm
  • Weight
    52g
  • Materials
    Blade: Stainless steel (SUS420J2), grip: Polypropylene
  • Blade shape
    For work such as scraping and peeling, and for scraping dirt and polishing the surface
  • Handle size
    43mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)