(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Flat Mirror EA724ZW-14

Stainless Steel Flat Mirror EA724ZW-14

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Indoor use only (for wall surface)
・Material-Stainless steel (DP-II)
・It can be mounted with magnet or double-sided adhesive tape.
・Excellent in corrosion resistance.
・No concern for crack. It can be easily carried with hand.
・Dim.-200 x500 x 1.0(t)mm
・Weight-800g

Basic Specifications

  • Size
    200×500×1.0(T)mm
  • Weight
    800g
  • Installation Location
    Indoors, walls
  • Materials
    Stainless steel (DPⅡ)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA724ZW-14
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size
    200×500×1.0(T)mm
  • Weight
    800g
  • Installation Location
    Indoors, walls
  • Materials
    Stainless steel (DPⅡ)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)