(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rainwear Jacket EA996XN-24

Rainwear Jacket EA996XN-24

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Material-Outside: PVC, Inside: polyester
・Double structure cuff
・Detachable hood
・Dim.…3L

Basic Specifications

  • Materials
    Front: PVC; back: Polyester
  • Size
    3L
  • Product Detail Type
    Rainwear [Outerwear]
  • Details 2
    The hood cannot be removed (with integrated hood)
  • Details 1
    Double cuff specifications
  • Compatible Size
    Height: 177 to 185 cm; chest size: 102 to 110 cm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA996XN-24
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Front: PVC; back: Polyester
  • Size
    3L
  • Product Detail Type
    Rainwear [Outerwear]
  • Details 2
    The hood cannot be removed (with integrated hood)
  • Details 1
    Double cuff specifications
  • Compatible Size
    Height: 177 to 185 cm; chest size: 102 to 110 cm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)