(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Drain board (PVC) EA997RJ-91

Drain board (PVC) EA997RJ-91

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Material-PVC(antibacterial prevention mold pill combination)
・Double lock mechanism increases the strength of joints.
・With end caps, its finishing is safe and neat in appearance.
・Size-600x1056x48mm

Basic Specifications

  • Overall length(mm)
    1056
  • Product Type Details
    [OD Color] [Made of plastic]
  • Materials
    PVC (contains antibacterial and antifungal agent)
  • Product type
    Others
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA997RJ-91
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall length(mm)
    1056
  • Product Type Details
    [OD Color] [Made of plastic]
  • Materials
    PVC (contains antibacterial and antifungal agent)
  • Product type
    Others

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)