(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ESD Tweezers P-640-S

ESD Tweezers P-640-S

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Model number: P-640-S
・Overall length (mm): 125
・Tip (mm): 1.2
・Body material: Stainless steel
・Tip material: PEEK (carbon contained)
・Allowable temperature limit: 315℃
・Surface resistance value: <10^12Ω
・Weight: 17g

Basic Specifications

  • Overall Length(mm)
    125
  • Model Number
    P-640-S
  • Weight
    17g
  • Tip size(mm)
    1.2
  • Tip material
    PEEK (carbon contained)
  • Heat-resistance temperature(°C)
    315
  • Surface resistance value
    < 10¹²Ω
  • Main body material
    Stainless steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 1-8269-32
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    125
  • Model Number
    P-640-S
  • Weight
    17g
  • Tip size(mm)
    1.2
  • Tip material
    PEEK (carbon contained)
  • Heat-resistance temperature(°C)
    315
  • Surface resistance value
    < 10¹²Ω
  • Main body material
    Stainless steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)