(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ultrasonic Cleaner (Dual-Frequency) 13L

Ultrasonic Cleaner (Dual-Frequency) 13L

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Model number: MCD-13
・External dimensions (mm): 395 x 400 x 310
・Chamber dimensions (mm): 330 x 300 x 150
・Tank capacity (L): 13
・Tank capacity: Approximately 13L
・Material: Body/stainless steel (SUS201), PP (polypropylene), Tank/stainless steel (SUS304)
・Display: LCD (liquid crystal)
・Oscillation circuit: Self-oscillation method
・Oscillator: BLT (bolt tightening Langevin)
・Output: 300W
・Oscillation frequency: 33kHz/40kHz
・Heater capacity: 400W
・Power/power cord: 100VAC 50/60Hz/1.8m (3P plug)
・Frequency switching function: 33kHz/40kHz switching, Alternating operation (1 minute interval)
・Additional functions: Heater function (settings range: Room temperature - 80℃/1℃ unit), Timer function (settings range: 1 - 99 minutes/1 minute unit), Degas function
・Safety function: Overcurrent prevention, Heater overheating prevention, Overload prevention
・Drainage: Manual drainage valve
・Accessories: Cleaning basket x 1 piece, Cover (SUS201) x 1 piece, Hose nipple x 1 piece
・Weight: Approx 12kg
・*Demonstration equipment is available.

Basic Specifications

  • External Dimensions(mm)
    395×400×310
  • Heater capacity(W)
    400
  • internal dimension of a tank(mm)
    330×300×150
  • Output(W)
    300
  • Part number
    MCD-13
  • Frequency Switching Function
    33 kHz/40 kHz switching, alternate operation (1 minute interval)
  • Weight
    approx. 12 kg
  • Tank Capacity
    Approx. 13 L
  • Power Source: Power Cord
    100V AC 50/60Hz/1.8m (3P plug)
  • Drain
    Manual drain valve
  • Oscillation Frequency
    33kHz/40kHz
  • Display
    LCD (LCD)
  • Product Detail Type
    13L
  • Material
    Main body/stainless steel (SUS201), PP (polypropylene), tank/stainless steel (SUS304)
  • Oscillator Frequency
    Self-oscillation method
  • Agitator
    BLT (Bolt-Clamped Langevin)
  • Accessory
    Washing basket x 1, lid (SUS201) x 1, hose nipple x 1
  • Safety Function
    Overcurrent prevention, heater overheating prevention, overload prevention
  • Additional Function
    Heater function (setting range: normal temperature to 80°C / 1°C increments), timer function (setting range: 1 to 99 minutes / 1 minute increments), degas function
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 3-6747-05
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • External Dimensions(mm)
    395×400×310
  • Heater capacity(W)
    400
  • internal dimension of a tank(mm)
    330×300×150
  • Output(W)
    300
  • Part number
    MCD-13
  • Frequency Switching Function
    33 kHz/40 kHz switching, alternate operation (1 minute interval)
  • Weight
    approx. 12 kg
  • Tank Capacity
    Approx. 13 L
  • Power Source: Power Cord
    100V AC 50/60Hz/1.8m (3P plug)
  • Drain
    Manual drain valve
  • Oscillation Frequency
    33kHz/40kHz
  • Display
    LCD (LCD)
  • Product Detail Type
    13L
  • Material
    Main body/stainless steel (SUS201), PP (polypropylene), tank/stainless steel (SUS304)
  • Oscillator Frequency
    Self-oscillation method
  • Agitator
    BLT (Bolt-Clamped Langevin)
  • Accessory
    Washing basket x 1, lid (SUS201) x 1, hose nipple x 1
  • Safety Function
    Overcurrent prevention, heater overheating prevention, overload prevention
  • Additional Function
    Heater function (setting range: normal temperature to 80°C / 1°C increments), timer function (setting range: 1 to 99 minutes / 1 minute increments), degas function

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)