(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Accuracy Electroformed Sieve (Nickel Filter) (ASTM) Opening Dimension 11μm Pitch 21μm

High Accuracy Electroformed Sieve (Nickel Filter) (ASTM) Opening Dimension 11μm Pitch 21μm

Standard Unit Price:
-
Days to Ship :
36 Day(s) or more

【Product Specifications】
・Model number: S11H30 (ASTM)
・Opening dimensions (μm): 11
・Pitch (μm): 21
・Material: Filter part/nickel, Frame part/stainless steel (SUS304)
・Frame standards: JIS/JISZ8801-1 (φ75mm) compliance, ISO/ISO3301-1 (φ75mm) compliance, ASTM/ASTM E11 (φ76mm) compliance
・Hole shape: □
・Hole Diameter intersect: +/- 0.5μm (+/- 0.8μm for 15μm or more)
・Accessories: Inspection certificate
・Frame: ASTM
・Compliance Standards: E11
・Inner diameter (mm): 76
・Inner high (mm): 27
・Outer high (mm): 33
・Material: SUS304
・*Hole shape ○ is also available.
・*H50 Series with low aperture ratio and stronger, thick mesh is also available.
・*Adding support mesh (0.21mm □ 1.8mmP) is also available. Please contact with us.

Basic Specifications

  • Pitch(μm)
    21
  • Frame Standard
    ASTM E11 (ø76 mm) compliant
  • Opening dimensions(μm)
    11
  • Outside Height(mm)
    33
  • Part Number
    S11H30(ASTM)
  • Hole shape
  • Hole Diameter Cross
    ±0.5μm
  • Inner Diameter(ømm)
    76
  • Internal Height(mm)
    27
  • Product Detail Type
    (Nickel filter) (ASTM) Aperture size 11 µm Pitch 21 µm
  • Materials
    Filter part: nickel; frame part: stainless steel (SUS304)
  • Accessories
    Testing certificate
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36 Day(s) or more
-

Part Number : 3-6821-20
Days to Ship 36 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Pitch(μm)
    21
  • Frame Standard
    ASTM E11 (ø76 mm) compliant
  • Opening dimensions(μm)
    11
  • Outside Height(mm)
    33
  • Part Number
    S11H30(ASTM)
  • Hole shape
  • Hole Diameter Cross
    ±0.5μm
  • Inner Diameter(ømm)
    76
  • Internal Height(mm)
    27
  • Product Detail Type
    (Nickel filter) (ASTM) Aperture size 11 µm Pitch 21 µm
  • Materials
    Filter part: nickel; frame part: stainless steel (SUS304)
  • Accessories
    Testing certificate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)