(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NEW Tornado SGLT (Part Numbers)

NEW Tornado SGLT

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The new shape of the tip significantly improves cutting performance and how it deals with cutting chips.
· The dedicated insert also delivers even greater sharpness.
· The new shape of the flute helps prevent cutting chips from blocking performance.
· The body is made using special steel, improving wear resistance and rigidity.
· The optimal coolant position significantly improves cutting chip discharging performance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGLT21-25

 
Part Number
SGLT21-25
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dedicated insert Set screw Wrench Dimension ℓ2
(mm)
Dimensions dp
(mm)
Bolt
1 Piece(s) 16 Day(s) or more 2114525260MT-CC080204LMST-3SMFT-9806-

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Compatible Tip Material Carbide Coat / Cermet Cutting speed(m/min) 60 to 150
Feed speed(mm/t) 0.02 to 0.08

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)