(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TRUSCO ネオジム丸形磁石 皿ネジ穴付 外径8mmX5mm M2 1個入 (Part Numbers)

Part Number

Configured Part Number is shown.

T24R04-M5

Neodymium round magnet with countersunk screw hole OD 8 x 5 mm M2 1 piece specification

Product image of neodymium round magnet with countersunk screw hole

Product image of neodymium round magnet with countersunk screw hole

Dimensional drawing of T08R05-M2

Dimensional drawing of T08R05-M2

Dimensional drawing of T08R05-M2

  • Outer diameter: 8 mm
  • Thickness: 5 mm

Features of neodymium magnets

  • Neodymium magnets produce the strongest magnetic fields on the market today.
  • It can be processed into round, square, or ring shapes depending on the application, and has excellent mechanical strength.
  • Neodymium magnets are plated because they rust easily.
  • It is sensitive to heat and must be used at temperatures below 80°C.
  • It has the strongest adsorption force among all magnets, making it possible to make products smaller and lighter.
  • It can be put on and taken off any number of times.
Part Number
T24R04-M5
Part NumberMinimum order quantityVolume DiscountDays to ShipAdsorption Power
(N)
JAN Code Trusco Code Thickness (mm) Weight (g) O.D. (mm) Applicable screw Compatible Screws
1 Piece(s) 30 Day(s) 504989999949681115-6914412.90024M5M5

Loading...

  1. 1

Basic Information

Product Type Neodymium Magnet Shape Round (With Hole) Material 1 Magnet: Neodymium magnet

Please check the type/dimensions/specifications of the part T24R04-M5 in the TRUSCO ネオジム丸形磁石 皿ネジ穴付 外径8mmX5mm M2 1個入 series.

Products like this...

Part Number
T08R08-M2
T09R03-M2
T09R04-M2
T25R04-M6
T25R05-M6
T25R06-M6
Part NumberMinimum order quantityVolume DiscountDays to ShipAdsorption Power
(N)
JAN Code Trusco Code Thickness (mm) Weight (g) O.D. (mm) Applicable screw Compatible Screws
1 Piece(s) 30 Day(s) 20.64989999949568115-690282.9008M2-
1 Piece(s) 30 Day(s) 10.94989999950724115-690331.3009M2M2
1 Piece(s) 30 Day(s) 14.04989999950731115-690441.7009M2-
1 Piece(s) 1 Day(s) 44.154989999498677836-4818413.90025M6M6
1 Piece(s) 30 Day(s) 64.74989999949698115-6915517.50025M6M6
1 Piece(s) 1 Day(s) 68.684989999498684836-4819620.80025M6M6

Tech Support