(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TRUSCO ネオジム丸形磁石 皿ネジ穴付 外径8mmX5mm M2 1個入 (Part Numbers)

Part Number

Configured Part Number is shown.

Neodymium round magnet with countersunk screw hole OD 8 x 5 mm M2 1 piece specification

Product image of neodymium round magnet with countersunk screw hole

Product image of neodymium round magnet with countersunk screw hole

Dimensional drawing of T08R05-M2

Dimensional drawing of T08R05-M2

Dimensional drawing of T08R05-M2

  • Outer diameter: 8 mm
  • Thickness: 5 mm

Features of neodymium magnets

  • Neodymium magnets produce the strongest magnetic fields on the market today.
  • It can be processed into round, square, or ring shapes depending on the application, and has excellent mechanical strength.
  • Neodymium magnets are plated because they rust easily.
  • It is sensitive to heat and must be used at temperatures below 80°C.
  • It has the strongest adsorption force among all magnets, making it possible to make products smaller and lighter.
  • It can be put on and taken off any number of times.
Part Number
T08R03-M2
T08R04-M2
T08R05-M2
T08R08-M2
T09R03-M2
T09R04-M2
T09R05-M2
T10R03-M3
T10R04-M3
T10R05-M3
T10R10-M3
T11R03-M3
T11R04-M3
T11R05-M3
T12R03-M3
T12R04-M3
T12R05-M3
T12R08-M3
T12R10-M3
T15R03-M4
T15R05-M4
T15R10-M4
T18R04-M4
T18R05-M4
T20R04-M5
T20R05-M5
T24R04-M5
T25R04-M6
T25R05-M6
T25R06-M6
T30R05-M5
T35R05-M5
Part NumberMinimum order quantityVolume DiscountDays to ShipAdsorption Power
(N)
JAN Code Trusco Code Thickness (mm) Weight (g) O.D. (mm) Applicable screw Compatible Screws
1 Piece(s) 30 Day(s) 8.84989999949544115-689931.1008M2-
1 Piece(s) 30 Day(s) 12.34989999949551115-690141.3008M2-
1 Piece(s) 1 Day(s) 13.734989999498554836-480651.7008M2-
1 Piece(s) 30 Day(s) 20.64989999949568115-690282.9008M2-
1 Piece(s) 30 Day(s) 10.94989999950724115-690331.3009M2M2
1 Piece(s) 30 Day(s) 14.04989999950731115-690441.7009M2-
1 Piece(s) 30 Day(s) 17.84989999950748115-690552.2009M2-
1 Piece(s) 1 Day(s) 16.684989999498561836-480731.50010M3-
1 Piece(s) 1 Day(s) 18.644989999498578836-480842.00010M3-
1 Piece(s) 1 Day(s) 19.624989999498585836-480952.60010M3-
1 Piece(s) 1 Day(s) 26.494989999498592836-4810105.20010M3M3
1 Piece(s) 30 Day(s) 14.74989999949605115-690631.90011M3M3
1 Piece(s) 30 Day(s) 16.24989999949612115-690742.50011M3M3
1 Piece(s) 30 Day(s) 20.64989999949629115-690853.10011M3-
1 Piece(s) 30 Day(s) 16.74989999949636115-690932.30012M3M3
1 Piece(s) 1 Day(s) 29.434989999498608836-481143.10012M3-
1 Piece(s) 1 Day(s) 36.34989999498615836-481253.90012M3-
1 Piece(s) 1 Day(s) 41.214989999498622836-481386.20012M3M3
1 Piece(s) 30 Day(s) 44.14989999949643115-6910107.90012M3M3
1 Piece(s) 1 Day(s) 25.004989999498639836-481433.50015M4M4
1 Piece(s) 1 Day(s) 25.14989999498646836-481556.00015M4M4
1 Piece(s) 1 Day(s) 28.454989999498653836-48161012.10015M4M4
1 Piece(s) 30 Day(s) 35.34989999949650115-691147.10018M4M4
1 Piece(s) 30 Day(s) 42.14989999949667115-691258.90018M4M4
1 Piece(s) 1 Day(s) 49.054989999498660836-481748.80020M5M5
1 Piece(s) 30 Day(s) 494989999949674115-6913511.70020M5M5
1 Piece(s) 30 Day(s) 504989999949681115-6914412.90024M5M5
1 Piece(s) 1 Day(s) 44.154989999498677836-4818413.90025M6M6
1 Piece(s) 30 Day(s) 64.74989999949698115-6915517.50025M6M6
1 Piece(s) 1 Day(s) 68.684989999498684836-4819620.80025M6M6
1 Piece(s) 1 Day(s) 78.54989999498691836-4820525.70030M5M5
1 Piece(s) 30 Day(s) 93.14989999949704115-6916534.80035M5M5

Loading...

  1. 1

Basic Information

Product Type Neodymium Magnet Shape Round (With Hole) Material 1 Magnet: Neodymium magnet

Tech Support