(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nitrile Rubber Gloves, TRUSCO Disposable,TG Protect 0.19 Powder Free Blue S/M/L 50 Pairs

Nitrile Rubber Gloves, TRUSCO Disposable,TG Protect 0.19 Powder Free Blue S/M/L 50 Pairs

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Thick and strong for hard work.
· Long type.
· Embossed palms.
· Powder: none
[Applications]
· Precision work, analytic studies, machinery operation, work that uses oil.
[Materials]
· Nitrile rubber (NBR)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Overall Length(cm)
    29
  • Color
    Blue
  • Thickness(mm)
    0.19
  • Inner capacity
    1 pack (50 sheets)
Part Number
Inner capacity

Refine by

  • 1 pack (50 sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Palm perimeter(cm)

Refine by

  • 17.4
  • 20.1
  • 22
  • Clear
Middle finger length(cm)

Refine by

  • 7.8
  • 8
  • 8.3
  • Clear
JAN Code

Refine by

  • 4989999441178
  • 4989999441185
  • 4989999441192
  • Clear
Trusco Code

Refine by

  • 835-4662
  • 835-4661
  • 835-4660
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pack (50 sheets)
L
22
8.3
4989999441178
835-4662
1 Day(s)
-

Part Number : TGNN19BL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pack (50 sheets)

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Size
    L
  • Overall Length(cm)
    29
  • Palm perimeter(cm)
    22
  • Middle finger length(cm)
    8.3
  • Color
    Blue
  • Thickness(mm)
    0.19
  • JAN Code
    4989999441178
  • Trusco Code
    835-4662
  • Mass
    740 g
1 pack (50 sheets)
M
20.1
8
4989999441185
835-4661
1 Day(s)
-

Part Number : TGNN19BM
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pack (50 sheets)

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Size
    M
  • Overall Length(cm)
    29
  • Palm perimeter(cm)
    20.1
  • Middle finger length(cm)
    8
  • Color
    Blue
  • Thickness(mm)
    0.19
  • JAN Code
    4989999441185
  • Trusco Code
    835-4661
  • Mass
    690 g
1 pack (50 sheets)
S
17.4
7.8
4989999441192
835-4660
1 Day(s)
-

Part Number : TGNN19BS
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pack (50 sheets)

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Size
    S
  • Overall Length(cm)
    29
  • Palm perimeter(cm)
    17.4
  • Middle finger length(cm)
    7.8
  • Color
    Blue
  • Thickness(mm)
    0.19
  • JAN Code
    4989999441192
  • Trusco Code
    835-4660
  • Mass
    650 g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support