(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bracket for Spa Wheel (Plastic Wheel Conveyor), (Frame Width 40 mm), JB-501L (Part Numbers)

Part Number

Configured Part Number is shown.

JB501L

Part Number
JB501L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Details For JB-520 Material Steel (Trivalent Chromate Treatment) Trusco Code 447-6646
Mass(g) 200

Please check the type/dimensions/specifications of the part JB501L in the Bracket for Spa Wheel (Plastic Wheel Conveyor), (Frame Width 40 mm), JB-501L series.

Tech Support