(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TiN-Top Coated HSS Jobber Drills (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
96511.000
96511.100
96511.200
96511.300
96511.400
96511.500
96511.600
96511.700
96511.800
96511.900
96512.000
96512.100
96512.200
96512.300
96512.400
96512.500
96512.600
96512.700
96512.800
96512.900
96513.000
96513.100
96513.200
96513.300
96513.400
96513.500
96513.600
96513.700
96513.800
96513.900
96514.000
96514.100
96514.200
96514.300
96514.400
96514.500
96514.600
96514.700
96514.800
96514.900
96515.000
96515.100
96515.200
96515.300
96515.400
96515.500
96515.600
96515.700
96515.800
96515.900
96516.000
96516.100
96516.200
96516.300
96516.400
96516.500
96516.600
96516.700
96516.800
96516.900
96517.000
96517.100
96517.200
96517.300
96517.400
96517.500
96517.600
96517.700
96517.800
96517.900
96518.000
96518.100
96518.200
96518.300
96518.400
96518.500
96518.600
96518.700
96518.800
96518.900
96519.000
96519.100
96519.200
96519.300
96519.400
96519.500
96519.600
96519.700
96519.800
96519.900
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Cutting Diameter
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Groove Length
(mm)
10 Piece(s) 12 Day(s) 835-95301341.012
10 Piece(s) 12 Day(s) 835-95311.1361.114
10 Piece(s) 12 Day(s) 835-95321.2381.216
10 Piece(s) 12 Day(s) 835-95331.3381.316
10 Piece(s) 12 Day(s) 835-95341.4401.418
10 Piece(s) 12 Day(s) 835-95351.5401.518
10 Piece(s) 12 Day(s) 835-95361.6431.620
10 Piece(s) 12 Day(s) 835-95371.7431.720
10 Piece(s) 12 Day(s) 835-95381.8461.822
10 Piece(s) 12 Day(s) 835-95391.9461.922
10 Piece(s) 12 Day(s) 835-95402492.024
10 Piece(s) 12 Day(s) 835-95412.1492.124
10 Piece(s) 12 Day(s) 835-95422.2532.227
10 Piece(s) 12 Day(s) 835-95432.3532.327
10 Piece(s) 12 Day(s) 835-95442.4572.430
10 Piece(s) 12 Day(s) 835-95452.5572.530
10 Piece(s) 12 Day(s) 835-95462.6572.630
10 Piece(s) 12 Day(s) 835-95472.7612.733
10 Piece(s) 12 Day(s) 835-95482.8612.833
10 Piece(s) 12 Day(s) 835-95492.9612.933
1 Piece(s) 12 Day(s) 835-9550361333
1 Piece(s) 12 Day(s) 835-95513.1653.136
1 Piece(s) 12 Day(s) 835-95523.2653.236
1 Piece(s) 12 Day(s) 835-95533.3653.336
1 Piece(s) 12 Day(s) 835-95543.4703.439
1 Piece(s) 12 Day(s) 835-95553.5703.539
1 Piece(s) 12 Day(s) 835-95563.6703.639
1 Piece(s) 12 Day(s) 835-95573.7703.739
1 Piece(s) 12 Day(s) 835-95583.8753.843
1 Piece(s) 12 Day(s) 835-95593.9753.943
1 Piece(s) 12 Day(s) 835-95604.0754.043
1 Piece(s) 12 Day(s) 835-95614.1754.143
1 Piece(s) 12 Day(s) 835-95624.2754.243
1 Piece(s) 12 Day(s) 835-95634.3804.347
1 Piece(s) 12 Day(s) 835-95644.4804.447
1 Piece(s) 12 Day(s) 835-95654.5804.547
1 Piece(s) 12 Day(s) 835-95664.6804.647
1 Piece(s) 12 Day(s) 835-95674.7804.747
1 Piece(s) 12 Day(s) 835-95684.8864.852
1 Piece(s) 12 Day(s) 835-95694.9864.952
1 Piece(s) 12 Day(s) 835-95705.0865.052
1 Piece(s) 12 Day(s) 835-95715.1865.152
1 Piece(s) 12 Day(s) 835-95725.2865.252
1 Piece(s) 12 Day(s) 835-95735.3865.352
1 Piece(s) 12 Day(s) 835-95745.4935.457
1 Piece(s) 12 Day(s) 835-95755.5935.557
1 Piece(s) 12 Day(s) 835-95765.6935.657
1 Piece(s) 12 Day(s) 835-95775.7935.757
1 Piece(s) 12 Day(s) 835-95785.8935.857
1 Piece(s) 12 Day(s) 835-95795.9935.957
1 Piece(s) 12 Day(s) 835-95806.0936.057
1 Piece(s) 12 Day(s) 835-95816.11016.163
1 Piece(s) 12 Day(s) 835-95826.21016.263
1 Piece(s) 12 Day(s) 835-95836.31016.363
1 Piece(s) 12 Day(s) 835-95846.41016.463
1 Piece(s) 12 Day(s) 835-95856.51016.563
1 Piece(s) 12 Day(s) 835-95866.61016.663
1 Piece(s) 12 Day(s) 835-95876.71016.763
1 Piece(s) 12 Day(s) 835-95886.81096.869
1 Piece(s) 12 Day(s) 835-95896.91096.969
1 Piece(s) 12 Day(s) 835-95907.01097.069
1 Piece(s) 12 Day(s) 835-95917.11097.169
1 Piece(s) 12 Day(s) 835-95927.21097.269
1 Piece(s) 12 Day(s) 835-95937.31097.369
1 Piece(s) 12 Day(s) 835-95947.41097.469
1 Piece(s) 12 Day(s) 835-95957.51097.569
1 Piece(s) 12 Day(s) 835-95967.61177.675
1 Piece(s) 12 Day(s) 835-95977.71177.775
1 Piece(s) 12 Day(s) 835-95987.81177.875
1 Piece(s) 12 Day(s) 835-95997.91177.975
1 Piece(s) 12 Day(s) 835-96008.01178.075
1 Piece(s) 12 Day(s) 835-96018.11178.175
1 Piece(s) 12 Day(s) 835-96028.21178.275
1 Piece(s) 12 Day(s) 835-96038.31178.375
1 Piece(s) 12 Day(s) 835-96048.41178.475
1 Piece(s) 12 Day(s) 835-96058.51178.575
1 Piece(s) 12 Day(s) 835-96068.61258.681
1 Piece(s) 12 Day(s) 835-96078.71258.781
1 Piece(s) 12 Day(s) 835-96088.81258.881
1 Piece(s) 12 Day(s) 835-96098.91258.981
1 Piece(s) 12 Day(s) 835-96109.01259.081
1 Piece(s) 12 Day(s) 835-96119.11259.181
1 Piece(s) 12 Day(s) 835-96129.21259.281
1 Piece(s) 12 Day(s) 835-96139.31259.381
1 Piece(s) 12 Day(s) 835-96149.41259.481
1 Piece(s) 12 Day(s) 835-96159.51259.581
1 Piece(s) 12 Day(s) 835-96169.61339.687
1 Piece(s) 12 Day(s) 835-96179.71339.787
1 Piece(s) 12 Day(s) 835-96189.81339.887
1 Piece(s) 12 Day(s) 835-96199.91339.987

Loading...

Basic Information

Effective Processing Height 5D (cutting diameter x 5) Surface Treatment TiN top coating

Tech Support