(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One Touch Wagon (Part Numbers)

Part Number

Configured Part Number is shown.

WTW733

Part Number
WTW733
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Frontage(mm) 454 Depth(mm) 370 Height(mm) 700
Maximum Load(kg/unit) 120 Color White Uniform Load Capacity(kg/stage) 40
Number of storage holders 3 Trusco Code 115-8733

Please check the type/dimensions/specifications of the part WTW733 in the One Touch Wagon series.

Tech Support