(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chield Container Shut【1-6 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SLC13C
SLC22C
SLC25C
SLC45C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCapacity
(L)
Outer Dimension (W x D x H)
(mm)
Effective Inner Dimension (W x D x H)
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 13295 x 443 x 159255 x 375 x 140819-3472
1 Piece(s) 12 Day(s) 23397 x 545 x 178330 x 460 x 155819-3473

6 Pieces Per Package

1 Pack(s) 12 Day(s) 24295 x 443 x 259255 x 375 x 240819-3474
1 Piece(s) 12 Day(s) 43379 x 545 x 322330 x 460 x 300819-3475

Loading...

  1. 1

Basic Information

Color Clear Material Main body/lid/buckle: Polypropylene (PP)
Wire Rod: Stainless Steel
Packing: Foam Polyethylene

Tech Support