(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Water Pressere Sheet UV#7000 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TWP7000MS1010
TWP7000MS1818
TWP7000MS1827
TWP7000MS2736
TWP7000MS3654
TWP7000MS5472
TWP7000MS7290
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth×Length
(m)
Number of Eyelets
(piece)
Trusco Code
1 Piece(s) 30 Day(s) 9.91 x 9.9144116-1336
1 Piece(s) 12 Day(s) 1.71 x 1.718116-1337
1 Piece(s) 12 Day(s) 1.71 x 2.6110116-1338
1 Piece(s) 12 Day(s) 2.62 x 3.5114116-1339
1 Piece(s) 12 Day(s) 3.52 x 5.3120116-1340
1 Piece(s) 12 Day(s) 5.29 x 7.1128116-1341
1 Piece(s) 12 Day(s) 7.11 x 8.9136116-1343

Loading...

  1. 1

Basic Information

Product Type UV sheet Thickness(mm) 0.62 Color Silver
Eyelet Pitch(cm) 90 Features Both front and back sides can be used Tensile Strength Vertical 2500N/5cm, Horizontal 2350N/5cm
Durability period Approx. 5 YearsEndurance Period: Approx. 5 YearsEndurance Period: Approx. 5 YearsEndurance Period: Approx. 5 YearsEndurance Period: Approx. 5 YearsEndurance Period: Approx. 5 YearsEndurance Period: Approx. 5 Years Water pressure resistance capability 0.8 kg/cm Material Sheet: Polyethylene (PE) / Eyelet: Aluminum (inner diameter: 12mm)
Color Details Metallic silver

Tech Support